WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 54 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Screen Display Multi-channel Digital Sensor Monitor 
10-PSE200A

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Up to 4 pressure sensors can be connected!
     Centralized Control Saves Installation Space.
     A Single Monitor Various Applications
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link
SeriesSet pressure rangeApplicable Pressure Sensors
10-PSE200A−0.2 to 2.1kPa
10 to −105kPa
−105 to 105kPa
−10 to 105kPa
−50 to 525kPa
−0.105 to 1.05MPa
10-PSE550
10-PSE531/PSE541/PSE561
10-PSE533/PSE543/PSE563
10-PSE532
10-PSE564
10-PSE530/PSE540/PSE560

3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Monitoring the placement condition of the workpiece Indicates failure/abnormality
    ・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
     Process data provides Displayed value, Outlet pressure, and Supply pressure value.
    ・NPN/PNP switch function
    ・3-screen display (Setting)
    ・Window comparator type
    ・Zero cut-off range can be changed.

     ▶IO-Link Master
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F□L0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G□L0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H□L0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

3-Screen Display 4-Channel Flow Monitor PFG200

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Up to 4 flow sensors can be connected!
    ・It is possible to change the settings while checking the measured value.
    ・Centralized control saves installation space.
     66% reduction in installation space (Compared with the panel mounted
     PFG20□)
    ・Accumulated flow measurement
     A single product can manage the accumulated flow in four lines.
    ・A single monitor various applications
     3 channels are displayed simultaneously. (Customer defined channel can
     be set.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display 4-Channel Flow Monitor PFG200
    Manual
    Series View search result
    PFG200View search result
SeriesApplicable flow switch
PFG200PF2A, PF3W-Z, PF3W, PF2D

[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP

Flow Control Equipment » Related Equipment
    ・Model with residual pressure release function
     It is possible to construct a safety circuit!
    ・Model without residual pressure release function
     Temporary intermediate stops are possible.*
     * Precise intermediate stops are not guaranteed.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
    Manual
    Type Series View search result
    Model with
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□EView search result
    Model with
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□EView search result
    Model without
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□View search result
    Model without
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□View search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Model with
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32",φ1/4",φ5/16"
Model with
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-
Model without
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32",φ1/4",φ5/16"
Model without
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-

3-Screen Display Sensor Monitor PSE300A

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Compatible with 5 types of pressure sensor
     Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
    ・It is possible to change the settings while checking the measured value.
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Sensor Monitor PSE300A
    Manual
    Series View search result
    PSE300AView search result
  • 3-Screen Display Sensor Monitor PSE300A
    DoC
    Series View search result
    PSE300AView search result
SeriesSet pressure range
PSE300A−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.25 to 5.25 MPa
−0.5 to 10.5 MPa

3-Screen Display Multi-channel Digital Sensor Monitor PSE200A

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Up to 4 pressure sensors can be connected!
     Centralized control saves installation space.
     A single monitor various applications
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
    Manual
    Series View search result
    PSE200AView search result
  • 3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
    DoC
    Series View search result
    PSE200AView search result
SeriesSet pressure rangeApplicable pressure sensors
PSE200A−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.25 to 5.25 MPa
−0.5 to 10.5 MPa
PSE550
PSE531/PSE541/PSE561
PSE533/PSE543/PSE563/PSE573
PSE532
PSE564/PSE574
PSE530/PSE540/PSE560/PSE570
PSE575
PSE576
PSE577

Air Checker/Electronic Pressure Switch PS1000/1100/1200

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
SeriesTypeSet pressure range
PS1000Positive pressure-0.1 to 0.45 MPa
PS1100For vacuum/residual pressure-0.1 to 0.4 MPa
PS1200For vacuum-100 to 0 kPa

Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP546E: 7.5
     VP746E: 12.6
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the
     inlet side)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E
    DoC
    Series View search result
    VP546EView search result
    VP746EView search result
SeriesApplicable combinations
VP546EAC30-D
VP746EAC40-D

3-Screen Display Digital Flow Monitor PFG300

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Can measure up to 12,000 L/min
    ・While checking the measured value, settings are possible.
    ・Current consumption: 25 mA or less
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Digital Flow Monitor PFG300
    Manual
    Series View search result
    PFG300View search result
  • 3-Screen Display Digital Flow Monitor PFG300
    DoC
    Series View search result
    PFG300View search result
SeriesApplicable Flow Switch
PFG300PFMB、PF2MC、PF3A□H

Pilot Check Valve: Metal Body Type AS-X785

Flow Control Equipment » Related Equipment
    ・The use of a metal body improves strength and environmental resistance.
    ・Temporary intermediate stops are possible.
    ・Three types capable of connecting to female threads and
     One-touch fittings are available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Pilot Check Valve
Metal Body Type
AS-X7851/8 to 1/2φ6 to φ12

Go Top