WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 54 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Gripper 2-Finger Type (Z Type) LEHZ

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHZ1046 to 142 to 65 to 80
LEHZ1666 to 143 to 85 to 80
LEHZ201016 to 4011 to 285 to 100
LEHZ251416 to 4011 to 285 to 100
LEHZ322252 to 1305 to 120
LEHZ403084 to 2105 to 120

Rotary Actuator CRB/CDRB

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・A double vane type has been added for sizes 10 to 40. [New]
    ・Features a compact body with a built-in angle adjustment unit and auto
     switch unit (Size: 20, 30, 40)
     Overall length: 44% shorter, Weight: 48% lighter
    ・Piping, wiring, and angle adjustment can be performed on the same side
     for easier mounting.
    ・Easy-to-adjust start and end positions with the angle adjustment bolts
     (as standard)
    ・The position of the chamfered portion of the shaft can be easily checked
     usingthe rotating angle indicator. (Only for the CDRB with auto switch)
    ・Each of the units below for the CRB2 series can be mounted to the CRB
     series.
  • Rotary Actuator CRB/CDRB
    Manual
    Type Series View search result
    Standard (Without auto switch)CRBView search result
    Standard (With auto switch)CDRBView search result
    With vertical auto switch unitCRB□-A
    With angle adjustment unitCRB□-B
    With vertical auto switch unit With angle adjustment unitCRB□-C
TypeSeriesVane typeSizeRotating angle SingleRotating angle Double
Standard (Without auto switch)CRBSingle,Double10,15,20,30,4090°,180°,270°90°,100°
Standard (With auto switch)CDRBSingle10,15,20,30,4090°,180°-
With vertical auto switch unitCRB□-ASingle,Double10,15,20,30,4090°,180°,270°90°,100°
With angle adjustment unitCRB□-BSingle,Double10,15,20,30,4090°,180°,270°90°,100°
With vertical auto switch unit With angle adjustment unitCRB□-CSingle,Double10,15,20,30,4090°,180°,270°90°,100°

3-Screen Display High-Precision Digital Pressure Switch ISE20B

Arc Welding Process Equipment » Detection Switches
    ・Setting is possible while checking the measured value.
    ・Allows pressure control and value management of shielding gas.
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    Manual
    Series Type View search result
    ISE20BPositive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    DoC
    Series Type View search result
    ISE20BPositive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ISE20B2 outputs
Analog output
(Voltage/Current)
Switch: 1 output
Positive pressure−0.100~1.000MPaIP65Air

Peltier-Type Thermo-con HEC

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・For applications requiring high-precision temperature control
    ・High-precision, refrigerant-free temperature control equipment that uses a Peltier
     device
    ・Simple structure and high reliability
    ・Can easily be built into equipment due to its compact and low-vibration design
    ・Compatible with a wide range of power supply voltages
    ・Compliant with UL Standards, CE-marking
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HEC10 to 60℃230 W, 600 W±0.01 to 0.03℃Peltier-type air-cooledTap water
HEC10 to 60℃140 W, 320 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Ethylene glycol aqueous solution (20%)
HEC10 to 60℃600 W, 1200 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Fluorinated fluid

3-Screen Display High-Precision Digital Pressure Switch 
ZSE20□(F)/ISE20□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Integrated R1/8 fitting with bottom wiring entry [New]
    ・An M12 connector type has been added. [New]
    ・A low pressure range type has been added. [New]
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    Manual
    Series Type View search result
    ZSE20(F)
    ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)
    ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20AF-X576 to 580
    (Made to Order)
    Compound pressureView search result
    ZSE20B(F)-(L)
    ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)-(L)
    ISE20C(H)-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    DoC
    Series Type View search result
    ZSE20(F)
    ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)
    ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20AF-X576 to 580
    (Made to Order)
    Compound pressureView search result
    ZSE20B(F)-(L)
    ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)-(L)
    ISE20C(H)-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20(F)
ISE20
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40Air
ZSE20A(F)
ISE20A
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40Air
ZSE20AF-X576 to 580
(Made to Order)
2 outputs
Analog output
(Voltage/Current)
Compound pressure−500 to 500Pa
−1.000 to 1.000kPa
−2.00 to 2.00kPa
−5.00 to 5.00kPa
−10.00 to 10.00kPa
IP40Air
ZSE20B(F)-(L)
ISE20B-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP65Air
ZSE20C(F)-(L)
ISE20C(H)-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
−0.100 to 2.000 MPa
IP65General fluids

Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated pilot check valve and speed controller
    ・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with
pilot check valve
ASP1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Electric Gripper 2-Finger Type/With Dust Cover (ZJ Type) LEHZJ

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHZJ1046 to 143 to 65 to 80
LEHZJ1666 to 144 to 85 to 80
LEHZJ201016 to 4011 to 285 to 100
LEHZJ251416 to 4011 to 285 to 100

Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve 
51-SY5000/7000/9000

Directional Control Valves » Explosion-Proof Valves
    ・Ex ia ⅡC T5 (Product that has passed equipment certification)
     Model certificate number: DEK22.0071X
    ・3 types of connectors are available: L-type plug connector, L-type plug
     connector with cover, With IP65 compliant cable
    ・You can select from 2 types of barriers at the time of purchase, or you can
     select a commercially available barrier.
    * It is the customer's responsibility to check the compatibility when a
     commercially available barrier is selected.
    ・Manifold type no.: 51-SS5Y5, 51-SS5Y7
SeriesFlow rate characteristics
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
Cv
Power
consumption
(W)
51-SY50002.80.290.660.52
51-SY70004.10.291.00.52
51-SY90009.60.432.60.52

Peltier-Type Thermo-con/Compact Type HEF

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
    ・Low-noise design (at low load): 37 dB
    ・Cooling capacity: 220 W
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 10°C to 60°C
    ・Superior temperature control
     Now only takes about 41 seconds to lower the temperature by 10°C
     86% reduction (41 s ← 294 s) ∗ Compared with the existing product
     HECR002
     ∗ Time to change the circulating fluid temperature from 30°C to 20°C
     (when the circulating fluid IN and OUT are directly connected)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermo-con/Compact Type HEF
    Manual
    Series Cooling capacity View search result
    HEF220 WView search result
  • Peltier-Type Thermo-con/Compact Type HEF
    DoC
    Series Cooling capacity View search result
    HEF220 WView search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling method
HEF10 to 60℃220 W±0.1℃Thermoelectric device
(Thermo-module)

Throttle valve AS-X214/AS-X21

Flow Control Equipment » Related Equipment
    ・Restrictor (Without check valve): -X214
    ・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
    ・Speed controller without check valve specifications
     External dimensions, specifications, etc., are the same as those of each respective speed controller.
    ∗ For details, refer to Variations.

Go Top