There were 54 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
D.P. Lube ALD
Lubrication Equipment » Lubrication Equipment-
・Centralized control of multi-point lubrication
・Less lubricant consumption
・Simplified oil feeding volume setting in which only the pressure differential is adjusted
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALD600/900 | Single product | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
ALDU600/900 | Unit | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
Electric Gripper 2-Finger Type (F Type) LEHF
Electric Actuators/Cylinders » Grippers-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Note) ( ): For long strokes
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHF | 10 | 16(32)Note) | 3 to 7 | 3 to 7 | 5 to 80 |
LEHF | 20 | 24(48)Note) | 11 to 28 | 11 to 28 | 5 to 100 |
LEHF | 32 | 32(64)Note) | 48 to 120 | 48 to 120 | 5 to 100 |
LEHF | 40 | 40(80)Note) | 72 to 180 | 72 to 180 | 5 to 100 |
Slim-line Power Clamp Cylinder CKZ2N-X2346
Air Cylinders » Clamp CylindersArc Welding Process Equipment » Specialty Cylinders
-
・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
・Easy setup with a scale
The guide of the appropriate position can be checked visually when adjusting the shim.
・Reduced width
Easy torch entry for spot welding, arc welding, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Arm opening angle | Bore size (mm) |
---|---|---|
CKZ2N-X2346 | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | 50, 63, 80 |
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79S
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・It is possible to change the settings while checking the measured value.
・IO-Link
・Angled display
Good visibility from various mounting positions
・Rotating display
Display can rotate 336 degrees after installation
・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
:Liquid or gas that will not corrode materials of parts
in contact with fluid (ISE7□G/79S)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |
Booster Lube ALB
Lubrication Equipment » Lubrication Equipment-
・Centralized control of multi-point lubrication
・Stable oil feeding with a micromist
・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALB900 | Booster lube | 1,2,3 | 5000 |
ALBA90 | Bypass lubrication adapter | 1/4,1/2 | ー |
Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182
Electric Actuators/Cylinders » Controllers/Drivers-
・Jog operation can be performed using parallel input signals.
Jog operations that could previously only be performed using the button on the front face can now be performed using the ON/OFF status of the input signal.
・Application examples
Optimal for adjusting the feed value using a button operation while checking the motion of the actuator
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
With input signals to perform jog operations | LECP1-XB182 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 2 points |
Electric Gripper 3-Finger Type (S Type) LEHS
Electric Actuators/Cylinders » Grippers-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHS | 10 | 4 | 2.2 to 5.5 | 1.4 to 3.5 | 5 to 70 |
LEHS | 20 | 6 | 9 to 22 | 7 to 17 | 5 to 80 |
LEHS | 32 | 8 | 36 to 90 | ― | 5 to 100 |
LEHS | 40 | 12 | 52 to 130 | ― | 5 to 120 |
Check Valve/Vacuum Generator/Flow Switch AP
Process Gas Equipment » Process Gas Equipment-
[Check valve]
・Fluid backflow is prevented by back pressure.
・Unique design with only one moving part in the gas stream, an O-ring
・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side
[Vacuum generator]
・Vacuum generation equipment
・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement
[Flow switch]
・Detects excess flow above a given flow rate caused by pipe breakage, etc.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AP | Check valve | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' |
AP | Vacuum generator | 316L SS | Face seal Tube weld | 1/4'', 3/8'' |
AP | Flow switch | 316L SS secondary remelt 316L SS | Face seal Tube weld | 1/2'', 3/4'' |
Liquid Dispense Pump (Solenoid Type) LSP
Process Pumps(Diaphragm Pumps) » Liquid Dispense Pump-
・Compact solenoid type diaphragm pump, which dispenses stable and repeatable volumes of liquid measuring 5 μL or more per shot.
・Adjustment of dispense volume is possible.
・Stable dispense volume: Repeatability: ±1%*
*±2% at 5 to 15 μL, Under SMC’s measurement conditions
・Shut-off function
・Self-contained system does not need any priming.
Series | Connection | Fluid contact material Body | Fluid contact material Diaphragm, Check valve | Fluid |
---|---|---|---|---|
LSP | Body Ported Base Mounted | PEEK PP | EPDM FKM | Water DI water (Pure water) Diluent Cleaning fluid |