WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder CM2

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A double rod type, a single acting type, a non-rotating rod type, and
     a direct mount type have been added. [New]
    ・Made-to-order options have been added. [New]
     Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant
     cylinder (-XC4), Heat-resistant cylinder (-XB6), etc.
    ・Cylinder with rod end bracket is standardized.
    ・Interchangeable in mounting with the existing model
    ・Various mounting bracket options
     Mounting brackets suitable for various installation conditions
     Improved mounting flexibility
    ・Part numbers for products with a rod end bracket and/or a pivot bracket
     available
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CM2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCM2-Z1Double acting, Single rod20,25,32,40View search result
    StandardCM2-Z1Single acting (Spring return/extend)20,25,32,40View search result
    StandardCM2W-Z1Double acting, Double rod20,25,32,40
    Non-rotating rodCM2K-Z1Double acting, Single rod20,25,32,40
    Non-rotating rodCM2KW-Z1Double acting, Double rod20,25,32,40
    Direct mountCM2R-Z1Double acting, Single rod20,25,32,40
TypeSeriesActionBore size (mm)
StandardCM2-Z1Double acting, Single rod20,25,32,40
StandardCM2-Z1Single acting (Spring return/extend)20,25,32,40
StandardCM2W-Z1Double acting, Double rod20,25,32,40
Non-rotating rodCM2K-Z1Double acting, Single rod20,25,32,40
Non-rotating rodCM2KW-Z1Double acting, Double rod20,25,32,40
Direct mountCM2R-Z1Double acting, Single rod20,25,32,40

3-Port Air Operated Valve SYJA300/500/700

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SYJ300/500/700 series.
    ・Manual override is possible.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
SYJA3000.360.310.089
SYJA5001.20.480.34
SYJA7002.70.340.69

3-Port Solenoid Valve/Direct Operated Poppet Type VK300

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Universal porting
    ・Can be combined on the VK3000 manifold
    ・Can be used for vacuum applications
    ・Manifold type no.: VV3K3
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Direct Operated Poppet Type VK300
    Manual
    Series View search result
    VK300View search result
  • 3-Port Solenoid Valve/Direct Operated Poppet Type VK300
    DoC
    Series View search result
    VK300View search result
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VK3000.800.270.194-101.2 kPa

5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Due to the flow increase, the valve size can be reduced!
     Saves energy and space
    ・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
    ・Plug-in sub-plate has been newly added!
    ・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
    ・Can be connected to F.R.L. units (AC-D series) (-X990)
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Applicable
cylinder size
Power
consumption
(W)
SY30001.60.19φ500.35(Standard)
0.1(With power saving circuit)
SY50003.60.17φ630.35(Standard)
0.1(With power saving circuit)
SY70005.90.20φ800.35(Standard)
0.1(With power saving circuit)

Suction Cup/Compatible with Metal Detectors HF3A-ZP3F

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Bellows type cup with excellent cushioning and flexibility
     Reduces the deformation of soft workpieces such as bread
    ・The cups and retainers are made of materials compliant with the FDA
     (U.S. Food and Drug Administration) dissolution test, EC directives,
     and Japan Food Sanitation Act standards.
    ・Improved durability due to anti-stick grooves
    ・Equipment for the food manufacturing industry HF3A- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCup formCup diameter (mm)
HF3A-ZP3FBellows type (4.5-stage)φ40

3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP546/746

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・With main valve position detection function
     The main valve position detection function is used to detect
     inconsistencies between input signals and valve operations.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP546: 8.3
     VP746: 12.3
    ・A model with a soft start-up function is also available.
  • 3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP546/746
    DoC
    Series View search result
    VP546View search result
    VP746View search result
SeriesApplicable combinations
VP546AC30-D
VP746AC40-D

Longer Life Cylinder CM2-XB24

Air Cylinders » Standard Air Cylinders (Round Type)
    ・New technology offers at least 4 times better durability
     The maintenance intervals will be extended
    ・Employs the same specification and dimensions as the existing models, CM2 Air Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCM2-XB24Double acting, Single rod20,25,32,40

Micro Mist Separator Regulator 10-/21-AWD-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWD20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.01
21-AWD20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.01

Push-lock Type Speed Controller: Stainless Steel Type 10-AS-FSG

Clean Series/Low-Particle Generation » Flow Control Equipment
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
10-AS-FSGM5×0.8
10-32UNF
R,NPT,G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal type
Stainless steel type
10-AS13□1FSG~43□1FSGM5×0.8
10-32UNF
R,NPT,G 1/8~1/2
φ3.2 to φ16φ1/8'' to 1/2''

Go Top