WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Self-align Fittings H/DL/L/LL

Fittings and Tubing » Fittings for General Purposes
    ・Applicable for use on soft copper steel pipes
    ・Flared ridge metal ferrule
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
Hφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2
DLφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2
Lφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2
LLφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Liquid Collector/Ejector Type HEP500

Lubrication Equipment » Lubrication Equipment
    ・Collects the leakage of expensive cutting and grinding oil
    ・Eliminates the need to collect the leaked liquids by hand
    ・It is possible to use the equipped pump. A special driving force is not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

MR Unit (Regulator with Mist Separator) AMR

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Integrated mist separator and regulator
    ・Filtration: 0.3 μm.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AMR1/4,3/8,1/2,3/4,10.05 to 0.85

Lubricator AL-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Lubricators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
SeriesPort sizeOil capacity (cm3)
AL20 to 60-D1/8,1/4,3/8,1/2,3/4,125 to 135

Super Mist Separator AME

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and absorb aerosol state fine oil particles and
     change oil-lubricated compressed air to the equivalent of oilless air
    ・Should be applied for the filtration of compressed air that requires high-degree
     cleanliness, such as the compressed air used for coating lines, clean rooms,
     and equipment that must remain oil free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Super Mist Separator AME
    Manual
    Series View search result
    AMEView search result
  • Super Mist Separator AME
    DoC
    Series View search result
    AMEView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AME0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Refrigerated Air Dryer/For Use in North, Central and South America IDFB

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 113ºF (45ºC)
     Inlet air temperature : Max. 149ºF (65ºC)
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (60 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 37ºF (2.8℃)
Air flow capacity
(m3/h [ANR] )
Dew point 45ºF (7.2℃)
Air flow capacity
(m3/h [ANR] )
Dew point 50ºF (10℃)
RefrigerantPort size
IDFB60100ºF
(37.8℃)
100 psi
(0.7 MPa)
113
(192)
155
(264)
177
(300)
R410A(HFC)
GWP:2088
R1, NPT1
IDFB70100ºF
(37.8℃)
100 psi
(0.7 MPa)
166
(282)
215
(366)
251
(426)
R410A(HFC)
GWP:2088
R1 1/2, NPT1 1/2
IDFB80100ºF
(37.8℃)
100 psi
(0.7 MPa)
247
(420)
314
(534)
353
(600)
R410A(HFC)
GWP:2088
R2, NPT2
IDFB90100ºF
(37.8℃)
100 psi
(0.7 MPa)
335
(570)
406
(690)
459
(780)
R410A(HFC)
GWP:2088
R2, NPT2

Magnet Gripper for Collaborative Robots MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・FANUC CRX plug-in software
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-CRX
    for the FANUC CORPORATION CRX Series 
    Manual
    Series View search result
    MHM-X7400A-CRXView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-CRX160(2)
200(6)

Vacuum Pad For Film Adsorption (Vacuum Suction Cup) ZP3P

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Good for film packaging applications
    ・Uses a material compliant with a dissolution test of the FDA (U.S. Food
     and Drug Administration) regulation 21CFR§177.2600 for “Rubber
     articles intended for repeated use.”
    ・Blue colored pad
    ・Reduced leakage
    ・Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during
     adsorption
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3PFor film adsorptionφ20,φ25,φ35,φ50

Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Motorless Type
    ・Improved positioning repeatability due to the adoption of a ball screw drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
MotorlessLESYH1650,100Max. 8Max. 12Max. 4006,12
MotorlessLESYH2550,100,150Max. 12Max. 20Max. 40010,20

Fieldbus-compatible Gateway (GW) Unit LEC-G

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    ・The LE□ series electric actuators are applicable to Fieldbus protocols.
    ・Conversion unit for Fieldbus network and LEC serial communication
    ・2 methods of operation:
     Step data input, numerical data input
    ・Position, speed, and other values can be checked on the PLC.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus-compatible Gateway (GW) Unit LEC-G
    Manual
    Series View search result
    LEC-GView search result
  • Fieldbus-compatible Gateway (GW) Unit LEC-G
    DoC
    Series View search result
    LEC-GView search result
SeriesApplicable fieldbusPower supply voltageApplicable controllers
LEC-GCC-Link
DeviceNet™
PROFIBUS DP
EtherNet/IP™
24 VDC
±10%
LECA6 series

Go Top