Documents / Download » Model Selection Software »
Shock Absorbers Model Selection Software
Shock Absorbers Model Selection Software
Allows you to select an optimal shock absorber size to absorb and reduce the impact when a load stops.
Web Version Specifications
We recommend using the following browsers to use this software comfortably.
Google Chrome、Microsoft Edge、Safari、Mozilla Firefox
Target Selection Series
RJ : Soft Type
RB : Standard Type
RBL : Coolant Resistant Type
RBQ : Short Type
25A-RJ : Compatible with secondary batteries soft type
25A-RB : Compatible with secondary batteries standard type
RB-OEM : Adjustable
Note: Exclude made to order and special specifications
Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.
Precautions
- The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
- When using any equipment contained in this Software, please read the “Safety Instructions”, “Precautions”, “Specific Product Precautions” and “Specifications" described in the manual for the equipment.
- This Software and the equipment contained in it are subject to change without prior notice.
- SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
- SMC is not responsible for any damage incurred in the use of this Software.