Documents / Download » Model Selection Software »
Air Blow Nozzles Model Selection Software
Air Blow Nozzles
Model Selection Software
Allows you to select an optimal nozzle and air blow circuit on WEB by calculating the impact pressure, flow consumption, noise, etc. of the jet stream from the nozzle.
Web Version Specifications
We recommend using the following browsers to use this software comfortably.
Google Chrome、Microsoft Edge、Safari、Mozilla Firefox
Target Selection Series
KN/VMG1: Mono-porous Nozzle
KNL: Copper Extension Nozzle
VMG : Copper Extension Nozzle
KN-Q: Nozzle for One-touch fitting
KNK: Pivoting nozzle
KNH: High Efficiency Nozzle
KNS: Low Noise Nozzle
KN-06-150-X1567: Bender tube
ZHV: Vacuum flow
ZH-X226/-X249/-X338: Vacuum flow
KNA: OSHA Standard Compliant Nozzle
Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.
Precautions
- The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
- When using any equipment contained in this Software, please read the “Safety Instructions”, “Precautions”, “Specific Product Precautions” and “Specifications" described in the manual for the equipment.
- This Software and the equipment contained in it are subject to change without prior notice.
- SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
- SMC is not responsible for any damage incurred in the use of this Software.