Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Heat Resistant

Suitable for use in high temperature environments.

Actuators
・Heat Resistant Cylinder(–10 to 150°C/–10 to 110°C)(Made to Order) | -XB6/-XC5 |
・Cylinder with Heat Resistant Auto Switch(Made to Order) | CDQ2-XB14 |
・Heat Resistant Air Gripper(–10 to 100°C) (Made to Order) | -X4 |

Vacuum Pad
・Vacuum Pad | ZP Series |
Air Preparation Equipment
・Clean Gas Filter | SF Series |
Air Line Equipment
・Regulator for High Temperature Environments (Made to Order) | AR/AW-X440 |
・Precision Regulator for High Temperature Environments (Made to Order) | IR-T |

Fittings and Tubings
・Brass One-touch Fittings | KQB2 Series |
・Stainless Steel 316 One-touch Fittings | KQG2 Series |
・Stainless Steel 316 Insert Fittings | KFG2 Series |
・S Coupler/Stainless Steel Type | KKA Series |
・Fluoropolymer Fittings Hyper Fitting | LQ1/LQ3 Series |
・Fluoropolymer Tubing | TL/TIL Series |
・FEP Tubing (Fluoropolymer) | TH/TIH Series |
・Soft Fluoropolymer Tubing | TD/TID Series |
Flow Control Equipment
・Speed Controller for High Temperature | AS-H Series |
Sensors
・Digital Flow Switch for Water (for High Temperature Fluids) | PF2W□T Series |
・Digital Flow Switch for Deionized Water and Chemicals | PF2D Series |
Fluid Control Equipment
・Air Operated Chemical Valve | LV Series |
Pump
・Non-Metallic Pump/Double Acting Pump | PAF Series |

Vacuum Equipment
・High Vacuum Valve | XL/XM/XY Series |