Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Heat Resistant

S Couplers Stainless Steel Type KKA
Fittings and Tubing » Fittings for Special Environments
-
・Body material: Stainless steel 304
・Seal material: Fluoropolymer (Special FKM) is employed.
・Grease-free
・Check valve built in to both plug and socket
Series | Connection thread |
---|---|
KKA | 1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2 |