Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Heat Resistant

Regulator AR-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
∗ The AR-B series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20 to 60-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Filter Regulator: Made to Order AW30 to AW60-X430/X440
Pneumatic Instrumentation Equipment » Regulators
-
・Special temperature environment:
Special materials are used in the manufacturing of seals and resin parts to allow them to withstand various temperature conditions in cold or tropical (hot) climates.
Series | Environment | Port size | Set pressure (MPa) | Filtration accuracy (μm) |
---|---|---|---|---|
AW30 to AW60-X430 | Low temperature -30 to 60℃ | 1/4 to 1 | 0.05 to 0.85 | 5 |
AW30 to AW60-X440 | High temperature -5 to 80℃ | 1/4 to 1 | 0.02 to 0.2 | 5 |