Solutions » SMC's Proposal »
For Laser Processing Heads Proposal Air Preparation System »
Super mist separator
Super mist separator
For Laser Processing Heads Proposal Air Preparation System

Super Mist Separator AME
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and absorb aerosol state fine oil particles and
change oil-lubricated compressed air to the equivalent of oilless air
・Should be applied for the filtration of compressed air that requires high-degree
cleanliness, such as the compressed air used for coating lines, clean rooms,
and equipment that must remain oil free
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AME | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |