Solutions » SMC's Proposal »
For Laser Processing Heads Proposal Air Preparation System »
Micro mist separator with prefilter
Micro mist separator with prefilter
For Laser Processing Heads Proposal Air Preparation System

Micro Mist Separator with Pre-filter AMH
Air Preparation Equipment » Air Preparation Filters
-
・The integration of the AM series and AMD series achieves a reduction in
installation space and reduced piping installation labor and costs.
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMH | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |