Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
4. Rolling

|4. Rolling
Introduce several rolls, fix the dimensions and roll up the sheet.

Electro-Pneumatic Regulator ITV
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsIO-Link Devices » Electro-Pneumatic Regulator
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
-
・Stepless control of air pressure in proportion to electrical signals
・Sensitivity: 0.2 kPa (100 kPa specification)
・Linearity: ±1% or less (F.S.)
・Hysteresis: 0.5% or less (F.S.)
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Green Procurement (RoHS) IO-Link Master Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV0000 | Built-in One-touch fitting φ4,φ5/32 | 0.001 to 0.1 0.001 to 0.5 0.001 to 0.9 |
ITV1000 | 1/8,1/4 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV2000 | 1/4,3/8 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |
ITV3000 | 1/4,3/8,1/2 | 0.005 to 0.1 0.005 to 0.5 0.005 to 0.9 |