Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
4. Rolling

|4. Rolling
Introduce several rolls, fix the dimensions and roll up the sheet.

Ionizer/Bar Type IZS40/41/42
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type-
・Potential amplitude of 25 V or less with the dual AC type
(At an installation height of 300 mm)
・Rapid neutralization of static electricity by a feedback sensor
・Reduction of adjustment and maintenance labor by an auto balance sensor
・Simple operation: Can be controlled by powering the ionizer ON (Standard type)
・Setting ionizer with remote controller
・Transition wiring may be used.
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZS42 | Dual AC type | Corona discharge type | ±30V |
IZS41 | Feedback sensor type | Corona discharge type | ±30V |
IZS40 | Standard type | Corona discharge type | ±30V |