Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
4. Rolling

|4. Rolling
Introduce several rolls, fix the dimensions and roll up the sheet.

Precision Regulator IR1000-A/2000-A/3000-A
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators
-
・Air consumption: Reduced by up to approx. 90%
(Compared to the existing SMC product)
・High flow rate: Up to approx.
twice that of the existing SMC product
・Lightweight: Reduced by up to approx. 27%
(Compared to the existing SMC product)
・Sensitivity: 0.2% (Full span)
・Repeatability: ±0.5% (Full span)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000-A | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000-A | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000-A | 1/4, 3/8, 1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Precision Regulator IR
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Tension control
・Contact pressure control
・Setting sensitivity: Within 0.2% F.S.
・Repeatability: Within ±0.5% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000 | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000 | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000 | 1/4,3/8,1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |