Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
3. Stretching

|3. Stretching
Stretch in a forward direction by changing the rolling speed,
and stretch laterally in a high-temperature drying kiln.

Thermo-chiller/Standard Type HRS
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・With this chiller, cooling water can be obtained anywhere it is necessary because of easy installation and easy operation.
・For a wide range of applications, such as laser machine tools, analytical equipment,
LCD manufacturing equipment, mold temperature control, etc.
・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
・Timer function, Low liquid level protection, Power failure auto-restart,
Anti-freezing function, etc.
・Self diagnosis function
・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
・Compliant with UL Standards, CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS012 to 060 | 5 to 40℃ | 1.3 kW 1.9 kW 2.4 kW 3.2 kW 4.2 kW 5.1 kW 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard Type HRS090
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・Lightweight and compact
・Cooling capacity: 9 kW
・Temperature stability: ±0.5°C
・Set temperature range: 5 to 35°C
・Max. ambient temperature: 45°C
・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS090 | 5 to 35℃ | 9kW (60Hz) | ±0.5℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard Type HRS100/150
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Low-noise design: 70 dB (A)
・Outdoor installation: IPX4
・Compact, Space saving
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS100 HRS150 | 5 to 35℃ | 9.5 kW 14.5 kW (60 Hz) | ±1.0℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |