Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
7. Drying ⁄ UV Irradiation

|7. Drying ⁄ UV Irradiation
After drying and fixing the coating material to the film, UV irradiation is used to harden the surface.
Thermo-chiller/High-performance Type HRZ
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance Type & Inverter Type
This product can only be shipped to China, Taiwan, Korea, Singapore,Malaysia, and Japan. For use in regions other than the aforementioned, order the HRZ-F.

-
・Suitable for semiconductor processing equipment with a wide variety of
features, such as high-temperature stability, a wide temperature range,
failure diagnosis, external communication, etc.
・Compliant with various safety standards
・Compliant with UL Standards, SEMI Standards, CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ | -20 to 40℃ 20 to 90℃ -20 to 90℃ | 1 kW, 2 kW, 4 kW, 8 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids/Ethylene glycol aqueous solution (60%)/Tap water, Deionized water |