Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
6. Coating

|6. Coating
Film is coated with various types of solvents, depending on the application.

Fluoropolymer Tubing TL/TIL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃