Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
6. Coating

|6. Coating
Film is coated with various types of solvents, depending on the application.

Process Pump/Double Acting Pump PA/PAP/PAX
Process Pumps(Diaphragm Pumps) » Process Pumps
Safety Instructions Features/Series Variations Made to Order Specifications/Maintenance Parts List
Related Products Applicable Fluids Product Specific Precautions
Green Procurement (RoHS)
Related Products Applicable Fluids Product Specific Precautions
Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA3□□0 | Automatically operated type | 1 to 20 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA3□13 | Air operated type | 0.1 to 12 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA5□□0 | Automatically operated type | 5 to 45 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA5□13 | Air operated type | 1 to 24 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PAP3310 | Automatically operated type | 1 to 13 | New PFA (Fluororesin) |
PAP3313 | Air operated type | 0.1 to 9 | New PFA (Fluororesin) |
PAX1□12 | Automatically operated type Built-in pulsation attenuator | 0.5 to 10 | ADC12 (Aluminum) SCS14(Stainless steel) |