Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
6. Coating

|6. Coating
Film is coated with various types of solvents, depending on the application.

High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
-
・Body material: New PFA
・N.C./N.O./Double acting all feature the same configuration.
・Compatible with fluid temperatures of 100℃
・Manifold type no.: LLC2, LLC3, LLC4, LLC5
Series | Type | Valve type | Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVC | Air Operated Integrated fitting | N.C./N.O./ Double acting | Metric: 3 to 25 Inch: 1/8 to 1 | 4 to 22 |
High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves

-
・Body materials: New PFA/Stainless steel/PPS
・Diaphragm materials: PTFE, EPR, or NBR can be selected.
・Organic solvents compatible
Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
・Manifold type no.: LLA2,LLA3,LLA4,LLA5
Series | Type | Valve type | Port size Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVA | Air operated Threaded type | N.C./N.O./ Double acting | 1/8 to 1 | 2 to 22 |
LVA | Air operated Organic solvents compatible | N.C./N.O./ Double acting | Metric: 6 to 19 Inch: 1/4 to 1 | 4 to 22 |