Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
6. Coating

|6. Coating
Film is coated with various types of solvents, depending on the application.

Floating Joint J
Air Cylinders » Floating Joints/Rod End-
・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
Type | Series | Applicable cylinder bore size (mm) |
---|---|---|
Lightweight and compact type | JT | 20,25,32,40 |
Light weight type for light load | JC | 20,25,32,40,50,63 |
Standard | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 |
Standard | JA-X530,JAF-X530, JAL-X530 | 180,200 |
Heavy load | JAH,JAHF,JAHL | 40,50,63,80,100 |
For compact cylinders | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 |
Stainless steel type | JS | 10,15,16,20,25,32,40,50,63 |