Product Information »
Introduction of Products by Theme/Industry »
Film Manufacturing Process Equipment »
6. Coating
![Film Manufacturing Process Equipment Back-end Process Film Manufacturing Process Equipment Back-end Process](/assets/products/subject/en-jp/film/images/post/mainimg.jpg)
|6. Coating
Film is coated with various types of solvents, depending on the application.
![](/assets/products/subject/en-jp/film/images/post/0601.jpg)
Main Line Filter 10-AFF
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-F-2-10-AFF.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AFF | 3 (Filtration efficiency 99%) | 300 to 12000 | 1/8 to 2 |
Mist Separator 10-AM
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-F-3-10-AM.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AM | 0.3 (Filtration efficiency 99.9%) | 300 to 12000 | 1/8 to 2 |
Micro Mist Separator 10-AMD
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-F-4-10-AMD.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMD | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Micro Mist Separator with Pre-filter 10-AMH
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-F-5-10-AMH.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMH | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Super Mist Separator 10-AME
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-F-6-10-AME.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AME | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Odor Removal Filter 10-AMF
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-F-7-10-AMF.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMF | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Clean Air Filter/Hollow Fiber Element SFD
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/025-SFD.jpg)
-
・Built-in hollow fiber element
・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
・Compliant with the RoHS Directives regulations regarding the reduction
of environmentally detrimental chemicals
・Metal Case Type (Made to Order)
Stainless steel, Aluminum cases
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Flow rate L/min (ANR) (At inlet pressure 0.7 MPa) | Operating pressure | Filtration (μm) |
---|---|---|---|---|
SFD100 | Disposable type (Non-replaceable element) | to 100 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD110 | Disposable type (Non-replaceable element) | to 120 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD200 | Cartridge type (Replaceable element) | to 500 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-LLB.jpg)
-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |