Product Information »
Introduction of Products by Theme/Industry »
Film Manufacturing Process Equipment »
5. Unrolling
![Film Manufacturing Process Equipment Back-end Process Film Manufacturing Process Equipment Back-end Process](/assets/products/subject/en-jp/film/images/post/mainimg.jpg)
|5. Unrolling
Tension control is required at a constant level during unrolling.
![](/assets/products/subject/en-jp/film/images/post/0501.jpg)
< Example of tension control during rolling and unrolling >
![](/assets/products/subject/en-jp/film/images/post/0502.jpg)
Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, medium vacuum, water, oil, steam (Can be used with heated water)
・Flow rate: 20% more flow*
・Height: 10% smaller*
・Weight: 30% lighter*
・Body materials: Aluminum, Resin, C37, Stainless steel
・Available with One-touch fittings (Resin body)
*Comparison made with SMC’s existing model
・Manifold type no.: VVX21, VVX22, VVX23
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VX21/22/23 | N.C./N.O. | 1/8 to 1/2 ø6 to ø12 | 2 to 10 |