Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
5. Unrolling

|5. Unrolling
Tension control is required at a constant level during unrolling.

< Example of tension control during rolling and unrolling >

Polyolefin Tubing TPH
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
-
・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPH | φ4,φ6,φ8,φ10,φ12 | Black, White, Red,Blue, Yellow, Green | Air, Water, etc. |