Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
5. Unrolling

|5. Unrolling
Tension control is required at a constant level during unrolling.

< Example of tension control during rolling and unrolling >

Low Friction Cylinder/Metal Seal MQQ/MQM/MQP
Air Cylinders » Specialty Cylinders
-
・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
Type | Series | Bore size (mm) | Operating Pressure range (MPa) | Driving speed (mm/s) |
---|---|---|---|---|
Standard | MQQT | 10,16,20,25,30,40 | 0.005 to 0.5 | 0.3 to 300 |
Anti-lateral load | MQQL | 10,16,20,25,30,40 | 0.005 to 0.7 | 0.5 to 500 |
Anti-lateral load | MQML | 6 | 0.02 to 0.7 | 0.5 to 1000 |
Anti-lateral load | MQML | 10,16,20,25 | 0.005 to 0.7 | 0.5 to 1000 |
High speed/High frequency | MQML□□H | 10,16,20,25 | 0.01 to 0.7 | 5 to 3000 |
Single acting | MQP | 4,6,10,16,20 | 0.001 to 0.7 | - |