Solutions » Introduction to Industry-Specific Solutions »
Film Manufacturing Process Equipment »
5. Unrolling

|5. Unrolling
Tension control is required at a constant level during unrolling.

< Example of tension control during rolling and unrolling >

Linear Guide Parallel Style Air Gripper 11-/22-MHZ2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・Linear guide improves rigidity and accuracy.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Standard | 11-/22-MHZ2 | 10, 16, 20, 25 |
Wide Type Air Gripper 11-/22-MHL2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・Wider, larger opening/closing and stroke
・Ideal for holding large-size workpieces that have dimensional variances.
・The double pistons provide a large amount of gripping force.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
11-/22-MHL2 | 10, 16, 20, 25, 32, 40 |
Rotary Actuated Air Gripper 2-Finger Type 11-/22-MHR2/MDHR2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Supports class 10 clean room.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Seriaes | Cylinder bore size (mm) |
---|---|
11-/22-MHR2 | Nominal size 10, 15, 20, 30 |
Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Supports class 10 clean room.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Bore size (mm) |
---|---|
11-/22-MHR3 | Nominal size 10, 15 |