Solutions » Introduction to Industry-Specific Solutions »
Arc Welding Process Equipment »
Tubing ⁄ Fittings ⁄ Flow Control Equipment

FR Three-layer Polyurethane Tubing TRTU
Fittings and Tubing » Tubing(Tubing for Special Environments)Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
(It is twice that of the TRBU series FR double layer polyurethane tubing.)
・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
・Flame resistant (Equivalent to UL-94 Standard V-0)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRTU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
Metal One-touch Fittings KQB2
Fittings and Tubing » Fittings for General PurposesArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

-
・Compact and lightweight
・Fluid temperature: −5 to 150℃
・Brass parts: Electroless nickel-plated
・Grease-free
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KQB2 | Metric | φ3.2,φ4,φ6,φ8,φ10, φ12,φ16 | M5 R,Rc,G 1/8,1/4,3/8,1/2 |
KQB2 | Inch | φ1/8'',φ5/32'',φ1/4'',φ5/16'', φ3/8'',φ1/2'' | UNF10-32 NPT1/8,1/4,3/8,1/2 |
All Metal Exterior Speed Controller with One-touch Fitting AS-X737
Flow Control Equipment » Speed Controllers Special EnvironmentsArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Improved environmental resistance with an all metal exterior*
*Excluding the sealant
・Comes with a spatter cover
Also available for the KQB2/KQG2 series
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
All metal exterior | AS-X737 | R1/8 to 3/8 | φ6 to φ10 |
Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers for General PurposesArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

-
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side |
---|---|---|
Elbow type (Metal body) | AS12□0 to AS42□0 | M3 to 1/2 |