Solutions » Introduction to Industry-Specific Solutions »
Arc Welding Process Equipment »
Gas ⁄ Air Switching Valve

Gas/Air Switching Valve SS5Y7-X424-Q
Arc Welding Process Equipment » Gas/Air Switching Valve
-
・Shield gas valve and air blow valve are integrated.
・Tip service life extended
Service life can be extended by blowing the air to cool the tip after arc welding.
・Space saving/Compact
・Energy saving product: Power consumption 0.5 W
Safety Instructions Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Fluid | Operating pressure range | Flow-rate characteristics (Cv Factor) |
---|---|---|---|
SY7140-5DOS-X311-Q | Air | 0.25 to 0.7 MPa | 0.63 |
SY5140R-5DOS-Q | Inert gas | -100 kPa to 0.7 MPa | 0.4 |