Product Information »
Product Selection Guide »
Fittings/Flow Control Equipment (Speed Controllers)/Tubing »
Applications/Themes:Heat Resistant

|Metal or Fluoropolymer specification

●Maximum operating temperature/Material
KQB2:150℃/Brass, Stainless steel 304, Stainless steel 316, Special FKM
KF:150℃/Brass
KQG2:150℃/Stainless Steel 316, Special FKM
KFG2:260℃ Note) /Stainless Steel 316
KKA:150℃/Stainless steel 304, Fluororubber
LQ1:150℃/New PFA
LQ3:200℃/ New PFA
LQHB:200℃/ New PFA
TH/TIH:200℃/ FEP
TL/TIL:260℃/ Super PFA
TLM/TILM:260℃/ PFA
TD/TID:260℃/Denatured PTFE
TQ:100°C (Air, Inert gas): Special fluoropolymer (Inner layer)/Special nylon
resin (Outer layer)
:70°C (Water, Solvent): Special fluoropolymer (Inner layer)/Special nylon resin (Outer layer)
※Varies depending on the operating pressure. Be sure to confirm the catalog.
Note) Swivel elbow and with sealant types: ‒5 to 150°C
Fittings
Check Valve
Tubing