Product Information »
Product Selection Guide »
Fittings/Flow Control Equipment (Speed Controllers)/Tubing »
Applications/Themes:Corrosion Resistant

|Stainless steel/Fluoropolymer specification with corrosion resistance

●Metal parts
Stainless steel 316 (MS, KQG2, KFG2), Stainless steel 304 (KKA),
Stainless steel 303 (KQ2-G, KG, AS-FG, AS-FSG, ASD-FG)
●Prevents rust, discoloration and the generation of copper ions.
■Applications: Food processing equipment, CRT production lines, etc.
■Related Equipment
Stainless Steel Cylinder
・Series CJ5/CG5
・Made to Order

Fittings
Speed controllers with one-touch fitting
Check Valve
Tubing