Vacuum Pads ZP3/ZP2/ZP Series - Select from Functions
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
-
With Buffer
Select buffer type when the workpiesces are of varying heights,the workpieces are fragile.
-
With Ball Spline Buffer
Ball spline guide is used to the buffer.
-
Ball Joint
For adsorption workpieces with inclined or curved surface
-
Mark-free
For workpieces sensitive to suction traces
-
Blast-type
Blast treatment to create finely uneven surface for adsorption. Work pieces can be removed easily.
-
Non-contact Conveyance
For workpieces with uneven and or viscous surface