Vacuum Pads ZP3/ZP2/ZP Series - Select from Functions
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from Functions : Blast-type
Blast-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Blast treatment to create finely uneven surface for adsorption. |
U | Flat | ZP2 | φ4 | - | - | Details | |
C | Flat with rib | ZP2 | φ6, φ8 | - | - | Details | ||
UM | Flat with groove | ZP3 | φ4,φ6,φ8,φ10,φ13,φ16 | ● | ● | Details | ||
B | Bellows | ZP2 | φ6, φ8 | - | - | Details | ||
J | Bellows (Multistage type) |
ZP2 | φ10, φ15, φ25, φ30 | - | - | Details | ||
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 |
● | - | Details | ||
EU | Flat | ZP2 | φ2, φ4, φ6 | ● | - | Details | ||
MT | Thin flat (With groove) |
ZP2 | φ10, φ15, φ20, φ25, φ30 | ● | - | Details | ||
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 |
● | - | Details |