Vacuum Equipment »
Related Equipment for Vacuum Systems
Related Equipment for Vacuum Systems


Related Equipment for Vacuum Systems
Adsorption Plate SP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
・A high level of machining accuracy
・Strong adsorption force
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Shape | Adsorption surface size | Sintered metallic element particle dia. | Suction port |
---|---|---|---|---|
SP | Rectangular, Square | □50 x 50 mm, □100 x 100 mm, □150 x 150 mm □200 x 200 mm, □250 x 250 mm, □300 x 300 mm | φ0.3 (Sphere) | 1/8 |
Free Mount Cylinder for Vacuum ZCUK
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
・Standard vacuum pads (ø2 to ø50) can be mounted.
Safety Instructions Vacuum Equipment/Precautions Actuators/Precautions
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Series | Bore size: (mm) | Vacuum pad diameter | Stroke (mm) |
---|---|---|---|
ZCUK | 10, 16, 20, 25, 30 | φ2 to φ50 | 5 to 50 |
Vacuum Filter AFJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum SystemsVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems with vacuum equipment!
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: Max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water droplets can be removed.
・The bowl is covered with a transparent bowl guard.
Series | Port size | Recommended flow rate L/min (ANR) | Filtration |
---|---|---|---|
AFJ | 1/8,1/4,3/8,1/2 | 180,380,660 | 5,40,80 |
Drain Separator for Vacuum AMJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Remove water droplets from the air by simply installing it in vacuum equipment connection lines.
・Effective for removing water droplets from the air sucked into vacuum pumps, ejectors, etc.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Recommended flow rate (L/min) (ANR) | Max. operating pressure (MPa) | Water droplet removal ratio |
---|---|---|---|---|
AMJ | 1/4, 3/8, 1/2, 3/4, 1 | 200, 300, 500 | 1.0 | 90% |
Exhaust Cleaner for Vacuum Pump AMV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
・Creates a comfortable working environment without oil mist
・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
・Exhaust ducts from the vacuum pump are not required.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. air flow [L/min(ANR)] | Oil mist removal | Filtration |
---|---|---|---|---|
AMV | 1, 11/2, 2, 3BJIS 10K FF flange 4BJIS 10K FF flange | 360 to 16000 | 99.5% or more | 0.3μm (Filtration efficiency: 95%) |
Related Equipment for Vacuum Systems
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Directional Control Valves
・Vacuum Pressure Switches
・Vacuum Pressure Gauges
・Flow Control Equipment
・Made to Order