Temperature Control Equipment » Related Products

3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・A low differential pressure range type has been added to the 20A
series. [New]
・Integrated R1/8 fitting with bottom wiring entry
・An M12 connector type has been added.
・A low pressure range type has been added.
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20 (F) ISE20 | 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20A (F) ISE20A | 2 outputs, Analog output (Voltage/Current) | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0Pa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPa | IP40 | Air |
ZSE20B (F)-(L) ISE20B-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP65 | Air |
ZSE20C (F)-(L) ISE20C (H)-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPa | IP65 | General fluids |