Temperature Control Equipment » Related Products
Digital Flow Switch Manifold for Water PF3WB/C/S/R
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3WB Integrated type (Basic type) | 0.5 to 4 2 to 16 5 to 40 |
PF3WC Integrated type (Straight type) | 0.5 to 4 2 to 16 5 to 40 |
PF3WS Remote type (Supply type) | 0.5 to 4 2 to 16 5 to 40 |
PF3WR Remote type (Return type) | 0.5 to 4 2 to 16 5 to 40 |