Switch ⁄ Sensor » General Pneumatic - Flow Switch ⁄ Sensor

2-Color Display Digital Flow Switch PF2M7(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
Allows for the monitoring of remote lines PFGM302 Series
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product.
Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
・Improved resistance to moisture and foreign matter
・Compact, Lightweight
Weight: 27.3% lighter (55 g → 40 g)
・Low current consumption: 35 mA or less
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2M7 | 0.01 to 1 (0.01 to 0.5) 0.02 to 2 (0.02 to 1) 0.05 to 5 (0.05 to 2.5) 0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
2-Color Display Digital Flow Switch PFM
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・Dry air, N2, Ar, CO2
・Grease-free
・Integrated flow adjustment valve
・Compact, lightweight, Space saving
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFM | 0.2 to 10 (0.2 to 5) 0.5 to 25 (0.5 to 12.5) 1 to 50 (1 to 25) 2 to 100 (2 to 50) ( ): For CO2 |
Flow Sensor PFMV5/PFGV301
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・For suction verification of very small workpieces
・Repeatability: ± 2% F.S.
・Response speed: 5 ms or less, Withstand pressure: 500 kPa
・Grease-free, RoHS compliant
・Only 1 voltage monitor is required to cover the complete range.
・Related equipment: Suction filter ZFC050 series
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMV | 0.0 to 0.1 0 to 0.5 0 to 1 0 to 3 -0.5 to 0.5 -1 to 1 -3 to 3 |