Static Neutralization Equipment
» Desktop duster box - Specifications/Dimensions

|Specifications
Component | ![]() |
ZVB20 | ZVB40 |
---|---|---|---|
Ionizer | Type | Nozzle type | |
Number of mounted units | 1 | 2 | |
Ion generation method | Corona discharge type | ||
Method of applying voltage | High frequency AC type | ||
Discharge time | 0.3 s(1000 V→100 V) | ||
Offset voltage | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) | ||
Dust collector | Type | Pneumatic type, Vacuum flow | |
Number of mounted units | 1 | 2 | |
Supply pressure range | 0.1 to 0.7 MPa | ||
Exhaust flow rate | 410 to 1580 L/min(ANR) | 820 to 3160 L/min(ANR) | |
Body | Fluid | Air (Dry air) | |
Operating pressure range | 0.2 to 0.8 MPa | ||
Power supply voltage | 85 to 264 VAC 50/60 Hz (when using the exclusive AC adaptor) | ||
Operating time setting | Continuous/Timer〔2/5/10 s〕 | ||
Additional air blow setting | Continuous blow/Pulse blow [50/100 ms intervals] | ||
Operating temperature range | 0 to 55℃ Note 1) | ||
Air consumption Note 2) | 420 L/min(ANR) | 800 L/min(ANR) | |
Weight Note 3) | 5.1 kg | 9.9 kg |
Note 1) No freezing
Note 2) When supply pressure to the dust collector is set to 0.3 MPa (ZVB20)/0.4 MPa (ZVB40) and additional air blow supply pressure to 0.2 MPa. Based on SMC’s measuring conditions.
Note 3) Overall weight excluding optional parts
|Dimensions

Model | A | B | C | D | D’Note 1) | E | F | F’Note 2) |
---|---|---|---|---|---|---|---|---|
ZVB20 | 211 | 202 | 212 | 310 | 351 | 210 | 297 | 341 |
ZVB40 | 248 | 392 | 298 | 349 | 390 | 400 | 384 | 428 |
Note 1) Dimension D’ is the overall height including the knob of the regulator.
Note 2) Dimension F’ is the overall depth including the switch lever on the front and the exhaust port on the back.