|Specifications
Ionizer model | IZN10E-□ (NPN specification) |
IZN10E-□P (PNP specification) |
|
---|---|---|---|
Ion generation method | Corona discharge type | ||
Method of applying voltage | High frequency AC type | ||
Applied voltage∗1 | 2.5kVAC | ||
Offset voltage (Ion balance)∗2 |
Energy saving static | ±10V | |
neutralization nozzle | |||
High flow rate nozzle | ±15V | ||
Air purge | Fluid | Air (Clean dry air) | |
Operating pressure∗3 ∗4 | 0.05 MPa to 0.7 MPa | ||
Connecting tube size | ø6, ø1/4 inch | ||
Power supply voltage | DC24V±10% | ||
Current consumption | 80 mA or less | ||
Input signal | Discharge stop signal | Connected to 0 V Voltage range: 5 VDC or less Current consumption: 5 mA or less |
Connected to +24 V Voltage range: 19 VDC to power supply voltage Current consumption: 5 mA or less |
Reset signal | |||
External switch signal 1 | |||
External switch signal 2 | |||
Output signal | Discharge signal | Max. load current: 40 mA Residual voltage: 1 V or less (Load current at 40 mA) Max. applied voltage: 26.4 VDC |
Max. load current: 40 mA Residual voltage: 1 V or less (Load current at 40 mA) |
Error signal | |||
Maintenance signal | |||
Effective static neutralization range | 20 to 500 mm | ||
Ambient temperature (Operating/Stored) | 0 to 55°C | ||
Ambient humidity (Operating/Stored) | 35 to 65% RH (No condensation) | ||
Material | Housing | ABS, Stainless steel | |
Nozzle | Stainless steel | ||
Emitter | Tungsten | ||
Impact resistance | 100m/s2 | ||
Body weight | Energy saving static neutralization nozzle |
70g | |
High flow rate nozzle | 70g | ||
Female threads for piping | 75g | ||
Bracket weight | L-bracket | 30g | |
Pivoting bracket | 40g | ||
DIN rail mounting bracket (Single unit) |
40g | ||
Standards/Directive | CE UL, CSA RoHS |
*1 Measured with a probe of 1000 MΩ and 5 pF.
*2 Measurement values based on a charged plate (dimensions: 150 mm x 150 mm, capacitance: 20 pF) defined by ANSI standard (ANSI/ESD STM3.1-2006).
The distance between the charged plate and the ionizer: 100 mm, the air purge is 0.3 MPa (energy saving static neutralization nozzle) / 0.1 MPa (high flow rate nozzle).
*3 Static electricity cannot be neutralized without air purge. As the concentration of ozone inside the nozzle increases, there is a possibility that the product and
surrounding equipment may be adversely affected, so be sure to air purge during ion generation.
*4 To stop the air purge temporarily during operation, turn the discharge stop signal input OFF to prevent the increase of ozone concentration inside the nozzle.
* Refer to the cautions on catarog when using the IZN10E-11 (female threads for piping).