Static Neutralization Equipment
» Gun Type/Ionizer Series IZG10 - Specifications/Dimensions
|Specifications
Ionizer model | IZG10 | |
---|---|---|
Ion generation method | Corona discharge type | |
Method of applying high voltage | High frequency AC type | |
Applied voltage*1) | ±2.5kV | |
Offset voltage*2) | Within ±10V | |
Air supply*3) | Fluid | Air (Clean dry air) |
Operating pressure | 0.05 to 0.6MPa | |
Connecting tube size | ø8(Metric)、ø5/16"(Inch) | |
Power supply voltage | 24 VDC ±10% (21.6 to 26.4 V) | |
Current consumption | 90mA(typ.) | |
Ambient temperature | 0 to 40°C (No freezing) | |
Ambient humidity | 35 to 65% Rh (No condensation) | |
Material | Case: PBT Emitter: Tungsten | |
Weight (Body only) | 200g | |
Standards/Directive | CE |
*1)Measured with a high pressure probe of 1000 MΩ and 5 pF
*2)Measurement value based on a charged plate (dimensions: 150 mm x 150 mm, capacitance: 20 pF) as defined in the U.S.
ANSI standards (ANSI/ESD STM3.1-2015)
The distance between the charged plate and the ionizer: 150 mm, the operating pressure is 0.2 MPa.
*3)Static neutralization is not possible without supplying compressed air. Without compressed air, ozone or NOx generated
by the ion generation process may accumulate and adversely
affect the product and peripheral equipment.