Static Neutralization Equipment
» Antistatic Equipment - Product List
![Antistatic Equipment](/assets/products/pickup/en-jp/ionizer/antistatic/mainimg.jpg)
Antistatic One-touch Fittings KA
Fittings and Tubing » Fittings for Special Environments![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-022-KA.jpg)
-
・Surface resistance: 104Ω to 107Ω
・For preventing static electricity
・Body: Conductive resin used for seal parts
・Copper-free (Electroless nickel-plated)
・Uni-thread
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KA | φ3.2,φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0,standard UNI thread 1/8,1/4,3/8,1/2 |
Miniature Fittings M
Fittings and Tubing » Fittings for General Purposes![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-011-M-all.jpg)
-
・Compact and doesn't require tools for connection
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
M-□□-2 | φ2 | M3,M5 |
M | φ3.2,φ4,φ6 | M3,M5,1/8 |
Miniature Fittings Stainless Steel 316 MS
Fittings and Tubing » Fittings for Special Environments![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-MS.jpg)
-
・Can be used in corrosive conditions
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
MS | φ3.2,φ4,φ6 | M5 |
Antistatic Soft Nylon Tubing TAS
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAS | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |
Antistatic Polyurethane Tubing TAU
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 0.9 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAU | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |