![]() |
Product Part Number: |
Specifications: IZF21/31 Series Fan Type Ionizer
●The model with flow rate adjustment function added [New]
●Thinnest/Thickness: 40 mm
●Fastest/Rapid static neutralization 0.5 seconds
●Offset voltage (Ion balance): ±5 V
●Thinnest/Thickness: 40 mm
●Fastest/Rapid static neutralization 0.5 seconds
●Offset voltage (Ion balance): ±5 V
Field | Value | Value Details |
---|---|---|
Model(Maximum Wind Speed) | 21 | 1.8 m3/min |
Input/Output Specifications | - | NPN Input/Output |
Power Supply Cable,AC Adapter | - | With Power Supply Cable (3 m) |
Bracket | - | None |
Automatic Cleaning Unit,Louver | - | None |
Filter | - | None |