![]() |
Product Part Number: |
Specifications: IZF10 Series Fan Type Ionizer Without Flow Rate Adjustment Function
●The model with flow rate adjustment function added [New]
●Thinnest/Thickness: 40 mm
●Fastest/Rapid static neutralization 0.5 seconds
●Offset voltage (Ion balance): ±5 V
●Thinnest/Thickness: 40 mm
●Fastest/Rapid static neutralization 0.5 seconds
●Offset voltage (Ion balance): ±5 V
Field | Value | Value Details |
---|---|---|
Air Flow | - | 0.66m3/min |
Output Specification | - | NPN Output |
Power Supply Cable,AC Adapter | - | With Power Supply Cable (3m) |
Bracket | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
IZF10-A1 | Cartridge Case Without Flow Rate Adjustment Function |
![]() |
IZS30-M2 | Cleaning Kit |
![]() |
IZS30-A0201 | Replacement Felt Pad |
![]() |
IZS30-A0202 | Replacement Rubber Grindstone |
![]() |
IZS30-M1 | Adjustment Screwdriver |
![]() |
IZF10-CP | With Power Supply Cable (3m) |