![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ITVX2000 Series 5.0 MPa Maximum Supply Pressure High Pressure Electro-pneumatic Regulator
●Stepless control of air pressure proportional to an electrical signal
●Maximum supply pressure: 5.0 MPa
●Set pressure range: 0.01 to 3.0 MPa
●Maximum flow rate: 3000 L/min [ANR]
●Fluid: Air, N2, O2, Ar
●Wetted parts: Fluorine grease
●Maximum supply pressure: 5.0 MPa
●Set pressure range: 0.01 to 3.0 MPa
●Maximum flow rate: 3000 L/min [ANR]
●Fluid: Air, N2, O2, Ar
●Wetted parts: Fluorine grease
Field | Value | Value Details |
---|---|---|
Input Signal | 3 | Voltage Type 0 To 10 VDC |
Monitor Output | 1 | Analog Output 1 To 5 VDC |
Thread Type | N | NPT |
Bracket | - | Without Bracket |
Cable connector | N | Without Cable Connector |
Pressure display unit | 4 | psi |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
KT-ITV-F2 | Flat Bracket Assembly |
![]() |
KT-ITV-L2 | Bracket |
![]() |
P398020-500-3 | Power Supply Cable |
![]() |
P398020-501-3 | Power Supply Cable |