![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EX260 Series Fieldbus System For Output SI Units
●IO-Link compatible products have been added [New]
Can be connected using a single cable
Various types of diagnostic tests can be performed using service data
●Space-saving installation : Compact Approx. 28mm
●IP67
●Drives up to32 solenoids
●Daisy-chain wiring communication
Can be connected using a single cable
Various types of diagnostic tests can be performed using service data
●Space-saving installation : Compact Approx. 28mm
●IP67
●Drives up to32 solenoids
●Daisy-chain wiring communication
Field | Value | Value Details |
---|---|---|
Communication Protocol | DN1 | Protocol:DeviceNetTM;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:QAN |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
PCA-1557743 | Assembly Type Connector |
![]() |
PCA-1557756 | Assembly Type Connector |
![]() |
EX9-AWTS | Seal Cap For M12 |
![]() |
EX9-EA03 | End Plate |
![]() |
EX9-BP1 | Bracket Assembly |
![]() |
EX9-BD1 | DIN Rail Mounting Brackets |
![]() |
PCA-1557633 | DeviceNet Communication Cable |
![]() |
PCA-1557646 | DeviceNet Communication Cable |
![]() |
EX9-AC005DN-SSPS | DeviceNet Communication Cable With Connector On Both Sides |
![]() |
EX9-AC010DN-SSPS | DeviceNet Communication Cable With Connector On Both Sides |
![]() |
EX9-AC020DN-SSPS | DeviceNet Communication Cable With Connector On Both Sides |
![]() |
EX9-AC030DN-SSPS | DeviceNet Communication Cable With Connector On Both Sides |
![]() |
EX9-AC050DN-SSPS | DeviceNet Communication Cable With Connector On Both Sides |
- | EX9-AC100DN-SSPS | DeviceNet Communication Cable With Connector On Both Sides |
- | EX9-AC005DN-SAPA | DeviceNet Communication Cable With Angled Connector On Both Sides |
- | EX9-AC010DN-SAPA | DeviceNet Communication Cable With Angled Connector On Both Sides |
- | EX9-AC020DN-SAPA | DeviceNet Communication Cable With Angled Connector On Both Sides |
- | EX9-AC030DN-SAPA | DeviceNet Communication Cable With Angled Connector On Both Sides |
- | EX9-AC050DN-SAPA | DeviceNet Communication Cable With Angled Connector On Both Sides |
- | EX9-AC100DN-SAPA | DeviceNet Communication Cable With Angled Connector On Both Sides |
![]() |
PCA-1075526 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075528 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075527 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075529 | Communication M12 Fieldwireable Connector For PCA Series Socket |