Product Part Number: |
Specifications: AW20(K)-D~AW60(K)-D Series Modular Type Filter Regulator (With Backflow Function Option)
●Integrated filter and regulator units save space and require less piping
●Easy to handle
Easy to hold when unlocked
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
Brackets and set nuts are common to existing and new products
●Easy to handle
Easy to hold when unlocked
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
Brackets and set nuts are common to existing and new products
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
With Backflow Function | - | Without Backflow Function |
Pipe Thread Type | - | Rc |
Port Size | 03 | 3/8 |
Bracket | B | With Bracket |
Float Type Auto Drain | - | Without Auto Drain |
Digital Pressure Switch | - | Without Digital Pressure Switch |
Pressure Gauge/Mounting Option | - | Without Pressure Gauge |
Set Pressure | - | 0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Exhaust Mechanism | - | Relieving Type |
Flow Direction | - | Flow Direction:Left To Right |
Drain Port Option b | - | Drain Cock Without Barb Fitting (For Φ6 X Φ4 Nylon Tube) |
Unit | - | Unit On Product Label:MPa;Pressure Gauge In SI units:MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR24KP-020AS | Replacement Parts Check Valve Assembly |
AF40P-060S | Filter Element | |
- | AF44P-040S | Baffle |
- | AR44P-150AS | Diaphragm Assembly |
C42FP-260S | Bowl O-ring | |
- | AW44P-060AS | Valve Assembly |
AR43P-270AS | Bracket Assembly | |
C4SF-D | Bowl Assembly |