Industrial Device Communication Equipment: IO-Link Compatible Products
High-Precision Digital Pressure Switch ZSE20B(F)-L/ISE20B-L

-
・IO-Link version V1.1
・Process data length 2-byte input
・Transmission speed COM2 (38.4 kbps)
・Minimum cycle time 2.3 ms
・IO-Link port type Class A
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Applicable fluid | Type | Rated pressure range |
---|---|---|---|
ZSE20BF-L | Air | Compound pressure | −100 to 100 kPa |
ZSE20B-L | Air | Vacuum pressure | 0 to −100 kPa |
ISE20B-L | Air | Positive pressure | 0 to 1 MPa |
Features
● Visualization of Settings
The sub screen (label) shows the item to be set.

● Simple 3-Step Settings
When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.

● Now with a snap shot function for set value reading

● Easy Screen Switching It is possible to change the settings while checking the measured value.

● 3 Setting Modes Select the setting mode that best meets your needs.

● Other Sub Screen Display
The peak value or bottom value, or both values can be displayed on one screen!
* Peak and bottom values are maintained even if the power supply is cut.

* 1 Select from 1.5 ms or less, 20 ms, 100 ms, 500 ms, 1000 ms, 2000 ms, or 5000 ms.
Visualization of operation/equipment status/Remote monitoring and control by communication

Implement diagnostic bits in the process data.
The diagnostic bit in the cyclic process data makes it easy to find problems with the equipment.
It is possible to find problems with the equipment in real time using the cyclic (cycle) data and to monitor such problems in detail with the noncyclic (aperiodic) data.

Display function
Displays the output communication status and indicates the presence of communication data

● Stainless diaphragm
Oil-free (Single-layer diaphragm structure)
Sensor unit: Stainless steel 630
Fitting parts: Stainless steel 304
A stainless steel 316L option is also available for the sensor unit and fitting parts.
● Enclosure: IP65
● Leakage
1×10-10Pa・m3/s
<Face seal and compression fitting>
1×10-5Pa・m3/s
<Threaded type (R, Rc, NPT, G)>
● Select from 2 Piping Directions.

● Welded structure for sensor units and fitting parts
Select from a face seal or compression fitting.

● Applicable Fluid Examples
- Water
- Hydraulic fluid (JIS-K2213)
- Silicone oil (JIS-K2213)
- Lubricant (JIS-K6301)
- Fluorocarbon
- Argon
- Carbon dioxide
- Air-containing drainage
- Nitrogen
Made to Order
・Parts in Contact with Fluid:Stainless Steel 316L
This pressure switch has increased corrosion resistance
due to the use of stainless steel 316L for the parts in
contact with fluid (pressure sensor and fitting).