Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
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
Clamp Cylinders
Pallet Lock Cylinder W-R1/W-R3
-
・Centering applied to correct positional deviation of up to ±50 mm
・Through the toggle mechanism, max. clamping force of 4430 N
・Arm opening angle: Approx. 70°
・The integration of the clamping unit and cylinder unit reduces design and assembly labor.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Mass of transferred object | Clamping force [N] | Bore size (mm) |
---|---|---|---|
W-R1 | 1000 kg or less | 4430 | 100 |
W-R3 | 3000 kg or less | 4070 | 100 |