Product Information »
WEB Catalog
» Air Cylinders
» Guide Cylinders
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
Guide Cylinders
Compact Guide Cylinder MGPK
-
・A type with an air cushion has been added for bore sizes
ø12 to ø50. [New]
・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
・High rigidity: Optimized configuration allows for compact body with high
rigidity
Plate thickness increased by up to 33%, Higher rigidity
・A Lube-retainer has been added to the guide rod.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPK | Double acting | 12,16,20,25,32,40,50 |
Basic type | Ball bushing | MGPKL | Double acting | 16,32 |
With air cushion | Slide bearing | MGPKM-H | Double acting | 12,16,20,25,32,40,50 |