Simple Specials System
Documents / Download »
Simple Specials System
|ISO Standard Air Cylinder C85
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
XA0 | Change of rod end type | Ф8,Ф10 | DL | ||
XA0 | Change of rod end type | Ф12,Ф16,Ф20,Ф25 | DL | ||
XA1 | Change of rod end type | Ф8,Ф10,Ф12,Ф16,Ф20,Ф25 | DL | ||
XA2 | Change of rod end type | Ф20,Ф25 | DL | ||
XA3 | Change of rod end type | Ф20,Ф25 | DL | ||
XA4 | Change of rod end type | Ф20,Ф25 | DL | ||
XA5 | Change of rod end type | Ф20,Ф25 | DL | ||
Cut sample image |
XA6 | Change of rod end type | Ф20,Ф25 | DL | |
Cut sample image |
XA7 | Change of rod end type | Ф20,Ф25 | DL | |
Cut sample image |
XA8 | Change of rod end type | Ф20,Ф25 | DL | |
XA9 | Change of rod end type | Ф20,Ф25 | DL | ||
XA10 | Change of rod end type | Ф8,Ф10,Ф12,Ф16,Ф20,Ф25 | DL | ||
XA11 | Change of rod end type | Ф8,Ф10,Ф12,Ф16,Ф20,Ф25 | DL | ||
XA12 | Change of rod end type | Ф20,Ф25 | DL | ||
XA13 | Change of rod end type | Ф20,Ф25 | DL | ||
Cut sample image |
XA14 | Change of rod end type | Ф20,Ф25 | DL | |
XA15 | Change of rod end type | Ф20,Ф25 | DL | ||
Cut sample image |
XA16 | Change of rod end type | Ф20,Ф25 | DL | |
XA17 | Change of rod end type | Ф20,Ф25 | DL | ||
XA18 | Change of rod end type | Ф20,Ф25 | DL | ||
XA19 | Change of rod end type | Ф20,Ф25 | DL | ||
XA20 | Change of rod end type | Ф20,Ф25 | DL | ||
XA21 | Change of rod end type | Ф20,Ф25 | DL | ||
XA22 | Change of rod end type | Ф20,Ф25 | DL | ||
XA23 | Change of rod end type | Ф20,Ф25 | DL | ||
XA24 | Change of rod end type | Ф20,Ф25 | DL | ||
XA25 | Change of rod end type | Ф20,Ф25 | DL | ||
XA26 | Change of rod end type | Ф20,Ф25 | DL | ||
XA27 | Change of rod end type | Ф20,Ф25 | DL | ||
XA28 | Change of rod end type | Ф20,Ф25 | DL | ||
XA29 | Change of rod end type | Ф20,Ф25 | DL | ||
XA30 | Change of rod end type | Ф20,Ф25 | DL |