Product Information »
Introduction of Products by Theme/Industry »
Film Manufacturing Process Equipment »
4. Rolling
![Film Manufacturing Process Equipment Film Manufacturing Process Equipment](/assets/products/subject/en-jp/film/images/pre/mainimg.jpg)
|4. Rolling
Introduce several rolls, fix the dimensions and roll up the sheet.
![](/assets/products/subject/en-jp/film/images/pre/0401.jpg)
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/CS2Y/CQSY/CQ2Y
Air Cylinders » Specialty Cylinders-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
---|---|---|---|---|
Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |